McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22207K C3 W33 SS
Part #:0307266000
Catalog #:SB 22207K C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 35 mm |
| W33 Groove Width (in): | 0.17 in | Housing Shoulder Diameter (in): | 2.438 in |
| Outside Diameter (mm): | 72 mm | Shaft Shoulder Diameter (in): | 1.625 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Bore Type: | Tapered | Number of Rows: | 1 |
| Misalignment: | Yes | Angular Misalignment: | 2° |
| Speed (Max) Grease (RPM): | 3,400 rpm | Sealed: | Sealed - Both Sides |
| Speed (Max) Oil (RPM): | 6,800 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 67.6 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166002381 | Weight: | 0.95 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

