McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22210K C3 W33 SS
Part #:0310266000
Catalog #:SB 22210K C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 90 mm | W33 Groove Width (in): | 0.17 in |
| Housing Shoulder Diameter (in): | 3.125 in | Shaft Shoulder Diameter (in): | 2.25 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Bore Type: | Tapered |
| Radial Clearance: | C3 | Misalignment: | Yes |
| Angular Misalignment: | 2° | Rolling Element: | Spherical Roller |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 5,250 rpm |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 2,625 rpm |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 83.8 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166003753 | Weight: | 1.40 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

