McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22211K C3 W33 SS
Part #:0311266000
Catalog #:SB 22211K C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Overall Width (in): | 0.9843 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 55 mm |
| Housing Shoulder Diameter (in): | 3.875 in | Outside Diameter (mm): | 100 mm |
| W33 Groove Width (in): | 0.17 in | Shaft Shoulder Diameter (in): | 2.5 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Radial Clearance: | C3 | Bore Type: | Tapered |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Angular Misalignment: | 2° |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 4,650 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,325 rpm |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Outer Ring Type: | Not split | Precision Rating: | P0 | ISO 15-2062 |
| Dynamic Load Rating (kN): | 103 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166004231 | Weight: | 1.90 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

