McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22212K C3 W33 SS
Part #:0312266000
Catalog #:SB 22212K C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.1024 in | Overall Width (mm): | 28 mm |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 60 mm |
| YS Seal Minimum Face Clearance: | 0.09 | Outside Diameter (mm): | 110 mm |
| W33 Groove Width (in): | 0.17 in | Shaft Shoulder Diameter (in): | 2.75 in |
| Housing Shoulder Diameter (in): | 4.188 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Angular Misalignment: | 2° |
| Bore Type: | Tapered | Radial Clearance: | C3 |
| Speed (Max) Grease (RPM): | 2,100 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 4,200 rpm | Duplexing: | No |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 130.8 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166088927 | Weight: | 2.60 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

