McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22215K C3 W33 SS
Part #:0315266000
Catalog #:SB 22215K C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2205 in | Overall Width (mm): | 31 mm |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 75 mm |
| Housing Shoulder Diameter (in): | 4.625 in | Shaft Shoulder Diameter (in): | 3.313 in |
| W33 Groove Width (in): | 0.19 in | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Number of Rows: | 1 |
| Radial Clearance: | C3 | Angular Misalignment: | 2° |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Bore Type: | Tapered |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 3,500 rpm |
| Speed (Max) Grease (RPM): | 1,750 rpm | Sealed: | Sealed - Both Sides |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2096 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not split |
| Dynamic Load Rating (kN): | 168.4 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166005511 | Weight: | 3.90 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 5.69 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

