McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22216K C3 W33 SS
Part #:0316266000
Catalog #:SB 22216K C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2992 in | Overall Width (mm): | 33 mm |
| Bore Size (mm): | 80 mm | Housing & Shaft Fillet (in): | 0.079 in |
| W33 Groove Width (in): | 0.22 in | Outside Diameter (mm): | 140 mm |
| Housing Shoulder Diameter (in): | 5.313 in | Shaft Shoulder Diameter (in): | 3.563 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 2° | Radial Clearance: | C3 |
| Bore Type: | Tapered | Number of Rows: | 1 |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Speed (Max) Grease (RPM): | 1,625 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 3,250 rpm | Duplexing: | No |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 190 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166005900 | Weight: | 4.60 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 5.69 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

