McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22217K C2 W33 SS
Part #:0317246000
Catalog #:SB 22217K C2 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Bore Size (mm): | 85 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Shaft Shoulder Diameter (in): | 3.75 in | Housing Shoulder Diameter (in): | 5.313 in |
| W33 Groove Width (in): | 0.22 in | YS Seal Minimum Face Clearance: | 0.13 |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Radial Clearance: | C2 |
| Angular Misalignment: | 2° | Bore Type: | Tapered |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Speed (Max) Grease (RPM): | 1,500 rpm | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 3,000 rpm |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 228 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166006259 | Weight: | 5.90 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

