McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22217K C3 W33 YSS
Part #:0317866000
Catalog #:SB 22217K C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Bore Size (mm): | 85 mm | Housing & Shaft Fillet (in): | 0.079 in |
| YS Seal Minimum Face Clearance: | 0.13 | W33 Groove Width (in): | 0.22 in |
| Shaft Shoulder Diameter (in): | 3.75 in | Housing Shoulder Diameter (in): | 4.938 in |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Angular Misalignment: | 1° |
| Bore Type: | Tapered | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | C3 | Rolling Element: | Spherical Roller |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Oil (RPM): | 3,000 rpm |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,500 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not split |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2070 |
| Dynamic Load Rating (kN): | 228 kN | Maximum Operating Temperature (F): | 300 °F |
| Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166006457 | Weight: | 5.90 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

