McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22218K C3 W33 S
Part #:0318265000
Catalog #:SB 22218K C3 W33 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5748 in | Overall Width (mm): | 40 mm |
| Bore Size (mm): | 90 mm | Housing & Shaft Fillet (in): | 0.079 in |
| W33 Groove Width (in): | 0.22 in | Housing Shoulder Diameter (in): | 6.375 in |
| Outside Diameter (mm): | 160 mm | Shaft Shoulder Diameter (in): | 3.938 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Bore Type: | Tapered | Material: | 52100 Bearing Steel |
| Radial Clearance: | C3 | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Angular Misalignment: | 2° |
| Speed (Max) Grease (RPM): | 1,400 rpm | Speed (Max) Oil (RPM): | 2,800 rpm |
| Duplexing: | No | Sealed: | Sealed - One Side |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 265.2 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166006662 | Weight: | 7.50 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

