McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22218K C3 W33 YSS
Part #:0318766000
Catalog #:SB 22218K C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Overall Width (in): | 1.5748 in |
| Bore Size (mm): | 90 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Shaft Shoulder Diameter (in): | 3.938 in | W33 Groove Width (in): | 0.22 in |
| YS Seal Minimum Face Clearance: | 0.13 | Housing Shoulder Diameter (in): | 6.375 in |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Bore Type: | Tapered |
| Radial Clearance: | C3 | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Angular Misalignment: | 1° |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 2,800 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,400 rpm |
| Outer Ring Type: | Not split | Finish/Coating: | Uncoated |
| Precision Rating: | P0 | ISO 15-2081 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 265.2 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166082154 | Weight: | 7.50 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

