McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22220K C3 W33 YSS
Part #:0320866000
Catalog #:SB 22220K C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.811 in | Overall Width (mm): | 46 mm |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 100 mm |
| YS Seal Minimum Face Clearance: | 0.13 | Outside Diameter (mm): | 180 mm |
| Housing Shoulder Diameter (in): | 5.688 in | Shaft Shoulder Diameter (in): | 4.438 in |
| W33 Groove Width (in): | 0.33 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Radial Clearance: | C3 | Rolling Element: | Spherical Roller |
| Bore Type: | Tapered | Angular Misalignment: | 1° |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Speed (Max) Oil (RPM): | 2,500 rpm | Sealed: | Sealed - Both Sides |
| Speed (Max) Grease (RPM): | 1,250 rpm | Full Complement/Caged: | Caged |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 348.1 kN | Maximum Operating Temperature (F): | 300 °F |
| Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166007669 | Weight: | 11.10 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

