McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22222K C1 W33 SS
Part #:0322229000
Catalog #:SB 22222K C1 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Shoulder Diameter (in): | 6.375 in |
Technical Specifications
| Seal Type: | Single Seal | Cage Material: | Steel |
| Angular Misalignment: | 2° | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Radial Clearance: | C1 |
| Misalignment: | Yes | Number of Rows: | 1 |
| Bore Type: | Tapered | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,100 rpm | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 2,200 rpm | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 448 kN |
General Specifications
| UPC: | 726166133962 | Weight: | 15.90 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

