McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22222K C3 W33 SS
Part #:0322266000
Catalog #:SB 22222K C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.0866 in | Overall Width (mm): | 53 mm |
| Bore Size (mm): | 110 mm | Housing & Shaft Fillet (in): | 0.079 in |
| W33 Groove Width (in): | 0.33 in | Outside Diameter (mm): | 200 mm |
| Housing Shoulder Diameter (in): | 7.688 in | Shaft Shoulder Diameter (in): | 4.875 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Bore Type: | Tapered | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 2° | Misalignment: | Yes |
| Radial Clearance: | C3 | Rolling Element: | Spherical Roller |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Speed (Max) Oil (RPM): | 2,200 rpm | Speed (Max) Grease (RPM): | 1,100 rpm |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 448 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166007997 | Weight: | 15.90 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

