McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22222K C3 W33 YSS
Part #:0322866000
Catalog #:SB 22222K C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 53 mm | Overall Width (in): | 2.0866 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 110 mm |
| Housing Shoulder Diameter (in): | 7.688 in | Outside Diameter (mm): | 200 mm |
| W33 Groove Width (in): | 0.33 in | Shaft Shoulder Diameter (in): | 4.875 in |
| YS Seal Minimum Face Clearance: | 0.13 |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 1° | Rolling Element: | Spherical Roller |
| Radial Clearance: | C3 | Bore Type: | Tapered |
| Number of Rows: | 1 | Misalignment: | Yes |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 2,200 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 1,100 rpm | Sealed: | Sealed - Both Sides |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 448 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166008192 | Weight: | 15.90 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

