McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22226K C3 W33 SS
Part #:0326266000
Catalog #:SB 22226K C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 64 mm | Overall Width (in): | 2.5197 in |
| Bore Size (mm): | 130 mm | Housing & Shaft Fillet (in): | 0.098 in |
| YS Seal Minimum Face Clearance: | 0.19 | W33 Groove Width (in): | 0.44 in |
| Outside Diameter (mm): | 230 mm | Housing Shoulder Diameter (in): | 9.063 in |
| Shaft Shoulder Diameter (in): | 5.875 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Angular Misalignment: | 2° |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Bore Type: | Tapered | Misalignment: | Yes |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Grease (RPM): | 950 rpm | Sealed: | Sealed - Both Sides |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 1,900 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2012 |
| Outer Ring Type: | Not split | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 593.6 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166008703 | Weight: | 24.80 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

