McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22228K W33 SS
Part #:0328206000
Catalog #:SB 22228K W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.6772 in | Overall Width (mm): | 68 mm |
| Housing & Shaft Fillet (in): | 0.098 in | Bore Size (mm): | 140 mm |
| W33 Groove Width (in): | 0.44 in | Housing Shoulder Diameter (in): | 3.5 in |
| Shaft Shoulder Diameter (in): | 6.25 in | Outside Diameter (mm): | 250 mm |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Radial Clearance: | C0 | Angular Misalignment: | 2° |
| Misalignment: | Yes | Number of Rows: | 1 |
| Bore Type: | Tapered | Material: | 52100 Bearing Steel |
| Platform: | SPHERE-ROL® | Sealed: | Sealed - Both Sides |
| Speed (Max) Grease (RPM): | 875 rpm | Speed (Max) Oil (RPM): | 1,750 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 712.8 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166008932 | Weight: | 31.30 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

