McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22312K C3 W33 SS
Part #:0612266000
Catalog #:SB 22312K C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Overall Width (in): | 1.811 in |
| Bore Size (mm): | 60 mm | Housing & Shaft Fillet (in): | 0.079 in |
| YS Seal Minimum Face Clearance: | 0.13 | Outside Diameter (mm): | 130 mm |
| Housing Shoulder Diameter (in): | 3.875 in | W33 Groove Width (in): | 0.33 in |
| Shaft Shoulder Diameter (in): | 2.813 in |
Technical Specifications
| Series: | 22300 | Seal Type: | Single Seal |
| Cage Material: | Steel | Number of Rows: | 1 |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 2° | Misalignment: | Yes |
| Radial Clearance: | C3 | Bore Type: | Tapered |
| Speed (Max) Oil (RPM): | 3,500 rpm | Sealed: | Sealed - Both Sides |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,750 rpm | Full Complement/Caged: | Caged |
| Outer Ring Type: | Not split | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2118 |
| Dynamic Load Rating (kN): | 245.1 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166010713 | Weight: | 6.60 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

