McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22313K W33 SS
Part #:0613206000
Catalog #:SB 22313K W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Overall Width (in): | 1.8898 in |
| Bore Size (mm): | 65 mm | Housing & Shaft Fillet (in): | 0.079 in |
| W33 Groove Width (in): | 0.33 in | Shaft Shoulder Diameter (in): | 3 in |
| Outside Diameter (mm): | 140 mm | YS Seal Minimum Face Clearance: | 0.13 |
| Housing Shoulder Diameter (in): | 6.438 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22300 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Bore Type: | Tapered | Angular Misalignment: | 2° |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Speed (Max) Grease (RPM): | 1,625 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 3,250 rpm | Duplexing: | No |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 267.5 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166010966 | Weight: | 7.36 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

