McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22318K C3 W33 SS
Part #:0618266000
Catalog #:SB 22318K C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5197 in | Overall Width (mm): | 64 mm |
| Housing & Shaft Fillet (in): | 0.098 in | Bore Size (mm): | 90 mm |
| W33 Groove Width (in): | 0.44 in | YS Seal Minimum Face Clearance: | 0.13 |
| Outside Diameter (mm): | 190 mm | Housing Shoulder Diameter (in): | 7.688 in |
| Shaft Shoulder Diameter (in): | 4.125 in |
Technical Specifications
| Series: | 22300 | Seal Type: | Single Seal |
| Cage Material: | Steel | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Radial Clearance: | C3 |
| Number of Rows: | 1 | Angular Misalignment: | 2° |
| Rolling Element: | Spherical Roller | Bore Type: | Tapered |
| Speed (Max) Oil (RPM): | 2,350 rpm | Speed (Max) Grease (RPM): | 1,175 rpm |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 440.8 kN | Maximum Operating Temperature (F): | 300 °F |
| Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166012007 | Weight: | 19.20 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

