McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - High Temperature Seal - SB 22211 C3 W33 TSS VA
Part #:0311366890
Catalog #:SB 22211 C3 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9842525 in | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm | Outside Diameter (in): | 3.937 in |
Technical Specifications
| Full Complement/Caged: | Caged | Bore Type: | Straight |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Series: | SB 22200 | Number of Rows: | 1 |
| Seal Type: | Double High Temp Seal | Rolling Element: | Spherical Roller |
| Platform: | SPHERE-ROL® | Sealed: | Sealed |
| Misalignment: | Yes | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 400 °F |
General Specifications
| UPC: | 726166099022 | Weight: | 1.90 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

