McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - High Temperature Seal - SB 22212K W33 TSS VA
Part #:0312506727
Catalog #:SB 22212K W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.1024 in | Overall Width (mm): | 28 mm |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 60 mm |
| Shaft Shoulder Diameter (in): | 2.75 in | Housing Shoulder Diameter (in): | 4.188 in |
| Outside Diameter (mm): | 110 mm | YS Seal Minimum Face Clearance: | 0.09 |
| W33 Groove Width (in): | 0.17 in |
Technical Specifications
| Seal Type: | High Temperature | Series: | 22200 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Misalignment: | Yes | Bore Type: | Tapered |
| Angular Misalignment: | 2° | Rolling Element: | Spherical Roller |
| Radial Clearance: | C0 | Material: | 52100 Bearing Steel |
| Speed (Max) Grease (RPM): | 2,100 rpm | Duplexing: | No |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 4,200 rpm |
| Precision Rating: | P0 | ISO 15-2133 | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not split |
| Dynamic Load Rating (kN): | 130.8 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 450 °F | Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166107260 | Weight: | 2.60 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

