McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - High Temperature Seal - SB 22213K W33 TSS VA
Part #:0313206890
Catalog #:SB 22213K W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2205 in | Overall Width (mm): | 31 mm |
| Bore Size (mm): | 65 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Shaft Shoulder Diameter (in): | 2.938 in | Outside Diameter (mm): | 120 mm |
| W33 Groove Width (in): | 0.19 in | YS Seal Minimum Face Clearance: | 0.13 |
| Housing Shoulder Diameter (in): | 4.938 in |
Technical Specifications
| Seal Type: | High Temperature | Series: | 22200 |
| Cage Material: | Steel | Radial Clearance: | C0 |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Number of Rows: | 1 |
| Bore Type: | Tapered | Angular Misalignment: | 2° |
| Speed (Max) Grease (RPM): | 1,900 rpm | Duplexing: | No |
| Speed (Max) Oil (RPM): | 3,800 rpm | Full Complement/Caged: | Caged |
| Platform: | SPHERE-ROL® | Sealed: | Sealed - Both Sides |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 159 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 450 °F | Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166132897 | Weight: | 3.40 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

