McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - High Temperature Seal - SB 22215K W33 TS VA
Part #:0315505890
Catalog #:SB 22215K W33 TS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Bore Size (mm): | 75 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Outside Diameter (mm): | 130 mm | Shaft Shoulder Diameter (in): | 3.313 in |
| W33 Groove Width (in): | 0.19 in | YS Seal Minimum Face Clearance: | 0.13 |
| Housing Shoulder Diameter (in): | 4.938 in |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Angular Misalignment: | 2° |
| Radial Clearance: | Normal | Misalignment: | Yes |
| Number of Rows: | 1 | Bore Type: | Tapered |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Full Complement/Caged: | Caged | Platform: | SPHERE-ROL® |
| Sealed: | Sealed - One Side | Duplexing: | No |
| Speed (Max) Oil (RPM): | 3,500 rpm | Speed (Max) Grease (RPM): | 1,750 rpm |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 168.4 kN | Operating Temperature Range (F): | Max. +450°F °F |
| Maximum Operating Temperature (F): | 450 °F |
General Specifications
| UPC: | 726166129286 | Weight: | 3.90 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 5.69 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

