McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - High Temperature Seal - SB 22216K C3 W33 TS VA
Part #:0316565890
Catalog #:SB 22216K C3 W33 TS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Overall Width (in): | 1.2992 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 80 mm |
| YS Seal Minimum Face Clearance: | 0.13 | W33 Groove Width (in): | 0.22 in |
| Outside Diameter (mm): | 140 mm | Shaft Shoulder Diameter (in): | 3.563 in |
| Housing Shoulder Diameter (in): | 6.063 in |
Technical Specifications
| Seal Type: | High Temperature | Series: | 22200 |
| Cage Material: | Steel | Bore Type: | Tapered |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Angular Misalignment: | 2° | Radial Clearance: | C3 |
| Speed (Max) Grease (RPM): | 1,625 rpm | Sealed: | Sealed - One Side |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 3,250 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 190 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 450 °F | Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166102715 | Weight: | 4.60 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 5.69 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

