McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - High Temperature Seal - SB 22220K W33 TSS VA
Part #:0320206890
Catalog #:SB 22220K W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.811 in | Overall Width (mm): | 46 mm |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 100 mm |
| W33 Groove Width (in): | 0.33 in | Housing Shoulder Diameter (in): | 7.125 in |
| Shaft Shoulder Diameter (in): | 4.438 in | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Angular Misalignment: | 2° |
| Radial Clearance: | Normal | Material: | 52100 Bearing Steel |
| Bore Type: | Tapered | Number of Rows: | 1 |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (RPM): | 1,250 rpm |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 2,500 rpm |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 348.1 kN | Operating Temperature Range (F): | Max. +450°F °F |
| Maximum Operating Temperature (F): | 450 °F |
General Specifications
| UPC: | 726166118167 | Weight: | 11.10 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

