McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Unsealed - SB 22211K W33
Part #:0311204000
Catalog #:SB 22211K W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9843 in | Overall Width (mm): | 25 mm |
| Bore Size (mm): | 55 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Outside Diameter (mm): | 100 mm | Housing Shoulder Diameter (in): | 3.5 in |
| W33 Groove Width (in): | 0.17 in | Shaft Shoulder Diameter (in): | 2.5 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Unsealed |
| Cage Material: | Steel | Angular Misalignment: | 3° |
| Bore Type: | Tapered | Misalignment: | Yes |
| Radial Clearance: | C0 | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 4,650 rpm | Sealed: | None |
| Speed (Max) Grease (RPM): | 2,325 rpm | Duplexing: | No |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 103 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166004156 | Weight: | 1.90 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

