McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Unsealed - SB 22218K C3 W33
Part #:0318264000
Catalog #:SB 22218K C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5748 in | Overall Width (mm): | 40 mm |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 90 mm |
| Shaft Shoulder Diameter (in): | 3.938 in | W33 Groove Width (in): | 0.22 in |
| Housing Shoulder Diameter (in): | 5.688 in | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Seal Type: | Unsealed | Series: | 22200 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Rolling Element: | Spherical Roller | Angular Misalignment: | 3° |
| Material: | 52100 Bearing Steel | Radial Clearance: | C3 |
| Bore Type: | Tapered | Misalignment: | Yes |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 2,800 rpm |
| Speed (Max) Grease (RPM): | 1,400 rpm | Sealed: | None |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 265.2 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166006655 | Weight: | 7.50 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

