Rollway Radial Tapered Roller Bearing - Metric - 30207 A
Part #:30207 A
Catalog #:30207 A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18.3 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Material: | High Chromium Bearing Steel | Version: | A - Increased load capacity |
| Radial Clearance: | Normal | Dynamic Load Rating (kN): | 56.8 kN |
| Rolling Element: | Tapered Roller | Static Load Rating (kN): | 63.5 kN |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | Steel | Number of Rows: | 1 |
| Misalignment: | No | Speed [Max] Grease (RPM): | 5,300 rpm |
| Speed [Max] Oil (RPM): | 7,000 rpm | Duplexing: | No |
| Platform: | Tapered Radial Roller | Full Complement/Caged: | Caged |
| Sealed: | None | Dynamic Load Rating (lb): | 12,769 lb |
| Static Load Rating (lb): | 14,275 lb |
General Specifications
| UPC: | 637410075658 | Weight: | 1.16 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 0.90 IN | Country of Origin: | China |

