Rollway Radial Tapered Roller Bearing - Metric - 30309 A
Part #:30309 A
Catalog #:30309 A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 27.3 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Material: | High Chromium Bearing Steel | Version: | A - Increased load capacity |
| Dynamic Load Rating (kN): | 114 kN | Misalignment: | No |
| Static Load Rating (kN): | 129.8 kN | Number of Rows: | 1 |
| Bore Type: | Straight | Rolling Element: | Tapered Roller |
| Radial Clearance: | Normal | Cage Material: | Steel |
| Seal Type: | Unsealed | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 25,628 lb |
| Speed [Max] Oil (RPM): | 5,300 rpm | Static Load Rating (lb): | 29,180 lb |
| Sealed: | None | Platform: | Tapered Radial Roller |
| Speed [Max] Grease (RPM): | 4,000 rpm |
General Specifications
| UPC: | 637410069947 | Weight: | 2.14 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 1.07 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

