Rollway Radial Tapered Roller Bearing - Metric - 30324 A
Part #:30324 A
Catalog #:30324 A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 56.5 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 260 mm |
Technical Specifications
| Material: | High Chromium Bearing Steel | Version: | A - Increased load capacity |
| Number of Rows: | 1 | Dynamic Load Rating (kN): | 561 kN |
| Misalignment: | No | Bore Type: | Straight |
| Static Load Rating (kN): | 710 kN | Rolling Element: | Tapered Roller |
| Seal Type: | Unsealed | Radial Clearance: | Normal |
| Cage Material: | Steel | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 126,118 lb | Platform: | Tapered Radial Roller |
| Speed [Max] Grease (RPM): | 1,500 rpm | Duplexing: | No |
| Sealed: | None | Static Load Rating (lb): | 159,614 lb |
| Speed [Max] Oil (RPM): | 2,000 rpm |
General Specifications
| UPC: | 637410071025 | Weight: | 31.97 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 2.34 IN |
| Packaged Height: | 10.24 IN | Country of Origin: | China |

