Rollway Radial Tapered Roller Bearing - Metric - 31306 A
Part #:31306 A
Catalog #:31306 A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20.8 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Material: | High Chromium Bearing Steel | Version: | A - Increased load capacity |
| Dynamic Load Rating (kN): | 52.5 kN | Rolling Element: | Tapered Roller |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Misalignment: | No | Cage Material: | Steel |
| Bore Type: | Straight | Static Load Rating (kN): | 60.3 kN |
| Number of Rows: | 1 | Speed [Max] Grease (RPM): | 5,000 rpm |
| Dynamic Load Rating (lb): | 11,802 lb | Full Complement/Caged: | Caged |
| Sealed: | None | Static Load Rating (lb): | 13,556 lb |
| Speed [Max] Oil (RPM): | 6,700 rpm | Duplexing: | No |
| Platform: | Tapered Radial Roller |
General Specifications
| UPC: | 637410075672 | Weight: | 0.89 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.82 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

