Rollway Radial Tapered Roller Bearing - Metric - 31324 X
Part #:31324 X
Catalog #:31324 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 260 mm |
Technical Specifications
| Material: | High Chromium Bearing Steel | Version: | X - Modified internal design |
| Radial Clearance: | Normal | Static Load Rating (kN): | 695 kN |
| Misalignment: | No | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 539 kN |
| Rolling Element: | Tapered Roller | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 156,242 lb | Speed [Max] Oil (RPM): | 2,400 rpm |
| Dynamic Load Rating (lb): | 121,172 lb | Sealed: | None |
| Platform: | Tapered Radial Roller | Duplexing: | No |
| Speed [Max] Grease (RPM): | 1,700 rpm |
General Specifications
| UPC: | 637410071032 | Weight: | 35.27 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 2.68 IN |
| Packaged Height: | 10.24 IN | Country of Origin: | China |

