Rollway Radial Tapered Roller Bearing - Metric - 32013 XA
Part #:32013 XA
Catalog #:32013 XA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Material: | High Chromium Bearing Steel | Version: | XA - Increased load rating and Modified internal design |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | Normal | Dynamic Load Rating (kN): | 80.6 kN |
| Rolling Element: | Tapered Roller | Bore Type: | Straight |
| Static Load Rating (kN): | 123 kN | Sealed: | None |
| Static Load Rating (lb): | 27,652 lb | Speed [Max] Grease (RPM): | 3,400 rpm |
| Speed [Max] Oil (RPM): | 4,500 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Tapered Radial Roller |
| Dynamic Load Rating (lb): | 18,120 lb |
General Specifications
| UPC: | 637410090651 | Weight: | 1.36 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

