Rollway Radial Tapered Roller Bearing - Metric - 32020 X
Part #:32020 X
Catalog #:32020 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 32 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Material: | High Chromium Bearing Steel | Version: | X - Modified internal design |
| Misalignment: | No | Bore Type: | Straight |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 170 kN |
| Seal Type: | Unsealed | Rolling Element: | Tapered Roller |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Static Load Rating (kN): | 280 kN | Speed [Max] Oil (RPM): | 3,000 rpm |
| Dynamic Load Rating (lb): | 38,218 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 62,947 lb |
| Platform: | Tapered Radial Roller | Sealed: | None |
| Speed [Max] Grease (RPM): | 2,200 rpm |
General Specifications
| UPC: | 637410070295 | Weight: | 4.02 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.26 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

