Rollway Radial Tapered Roller Bearing - Metric - 32206 A
Part #:32206 A
Catalog #:32206 A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21.3 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Version: | A - Increased load capacity | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Misalignment: | No |
| Cage Material: | Steel | Radial Clearance: | Normal |
| Bore Type: | Straight | Static Load Rating (kN): | 63.7 kN |
| Rolling Element: | Tapered Roller | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 54.3 kN | Dynamic Load Rating (lb): | 12,207 lb |
| Static Load Rating (lb): | 14,320 lb | Sealed: | None |
| Duplexing: | No | Speed [Max] Oil (RPM): | 8,500 rpm |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 6,300 rpm |
| Platform: | Tapered Radial Roller |
General Specifications
| UPC: | 637410075238 | Weight: | 0.65 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 0.90 IN | Country of Origin: | China |

