Rollway Radial Tapered Roller Bearing - Metric - 32230 A
Part #:32230 A
Catalog #:32230 A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 77 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 270 mm |
Technical Specifications
| Material: | High Chromium Bearing Steel | Version: | A - Increased load capacity |
| Rolling Element: | Tapered Roller | Number of Rows: | 1 |
| Misalignment: | No | Bore Type: | Straight |
| Dynamic Load Rating (kN): | 737 kN | Radial Clearance: | Normal |
| Static Load Rating (kN): | 1,140 kN | Seal Type: | Unsealed |
| Cage Material: | Steel | Static Load Rating (lb): | 256,282 lb |
| Duplexing: | No | Speed [Max] Oil (RPM): | 1,700 rpm |
| Speed [Max] Grease (RPM): | 1,200 rpm | Platform: | Tapered Radial Roller |
| Dynamic Load Rating (lb): | 165,684 lb | Full Complement/Caged: | Caged |
| Sealed: | None |
General Specifications
| UPC: | 637410071087 | Weight: | 40.79 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 3.03 IN |
| Packaged Height: | 10.63 IN | Country of Origin: | China |

