Rollway Radial Tapered Roller Bearing - Metric - 32234 A
Part #:32234 A
Catalog #:32234 A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 91 mm | Bore Size (mm): | 170 mm |
| Outside Diameter (mm): | 310 mm |
Technical Specifications
| Version: | A - Increased load capacity | Material: | High Chromium Bearing Steel |
| Dynamic Load Rating (kN): | 1,010 kN | Rolling Element: | Tapered Roller |
| Static Load Rating (kN): | 1,630 kN | Radial Clearance: | Normal |
| Bore Type: | Straight | Number of Rows: | 1 |
| Seal Type: | Unsealed | Misalignment: | No |
| Cage Material: | Steel | Static Load Rating (lb): | 366,439 lb |
| Sealed: | None | Speed [Max] Grease (RPM): | 1,000 rpm |
| Duplexing: | No | Platform: | Tapered Radial Roller |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 1,500 rpm |
| Dynamic Load Rating (lb): | 227,057 lb |
General Specifications
| UPC: | 637410071209 | Weight: | 64.60 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 3.58 IN |
| Packaged Height: | 12.20 IN | Country of Origin: | China |

