Rollway Radial Tapered Roller Bearing - Metric - 32936
Part #:32936
Catalog #:32936
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Bore Size (mm): | 180 mm |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Material: | High Chromium Bearing Steel | Bore Type: | Straight |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Radial Clearance: | Normal | Rolling Element: | Tapered Roller |
| Cage Material: | Steel | Static Load Rating (kN): | 735 kN |
| Misalignment: | No | Dynamic Load Rating (kN): | 352 kN |
| Dynamic Load Rating (lb): | 79,133 lb | Sealed: | None |
| Duplexing: | No | Speed [Max] Oil (RPM): | 2,600 rpm |
| Static Load Rating (lb): | 165,235 lb | Speed [Max] Grease (RPM): | 1,700 rpm |
| Platform: | Tapered Radial Roller | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410070998 | Weight: | 14.44 LB |
| Packaged Length: | 9.84 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 9.84 IN | Country of Origin: | China |

