Rollway Radial Tapered Roller Bearing - Metric - 32952
Part #:32952
Catalog #:32952
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 63.5 mm | Bore Size (mm): | 260 mm |
| Outside Diameter (mm): | 360 mm |
Technical Specifications
| Material: | High Chromium Bearing Steel | Seal Type: | Unsealed |
| Static Load Rating (kN): | 1,470 kN | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 700 kN | Radial Clearance: | Normal |
| Bore Type: | Straight | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Tapered Roller |
| Static Load Rating (lb): | 330,469 lb | Speed [Max] Oil (RPM): | 1,100 rpm |
| Dynamic Load Rating (lb): | 157,366 lb | Speed [Max] Grease (RPM): | 800 rpm |
| Platform: | Tapered Radial Roller | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410071285 | Weight: | 40.79 LB |
| Packaged Length: | 14.17 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 14.17 IN | Country of Origin: | China |

