Rollway Radial Tapered Roller Bearing - Metric - 32956
Part #:32956
Catalog #:32956
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 63.5 mm | Bore Size (mm): | 280 mm |
| Outside Diameter (mm): | 380 mm |
Technical Specifications
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Bore Type: | Straight | Number of Rows: | 1 |
| Seal Type: | Unsealed | Static Load Rating (kN): | 1,579 kN |
| Rolling Element: | Tapered Roller | Dynamic Load Rating (kN): | 746 kN |
| Cage Material: | Steel | Radial Clearance: | Normal |
| Static Load Rating (lb): | 354,973 lb | Speed [Max] Oil (RPM): | 1,100 rpm |
| Duplexing: | No | Speed [Max] Grease (RPM): | 800 rpm |
| Dynamic Load Rating (lb): | 167,707 lb | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Tapered Radial Roller |
General Specifications
| UPC: | 637410083691 | Weight: | 43.43 LB |
| Packaged Length: | 14.96 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 14.96 IN | Country of Origin: | China |

