Rollway Radial Tapered Roller Bearing - Metric - 33113
Part #:33113
Catalog #:33113
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 34 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Bore Type: | Straight | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 153.6 kN | Static Load Rating (kN): | 224.6 kN |
| Seal Type: | Unsealed | Rolling Element: | Tapered Roller |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | Tapered Radial Roller | Duplexing: | No |
| Speed [Max] Grease (RPM): | 3,400 rpm | Static Load Rating (lb): | 50,492 lb |
| Speed [Max] Oil (RPM): | 4,600 rpm | Dynamic Load Rating (lb): | 34,531 lb |
General Specifications
| UPC: | 637410069978 | Weight: | 2.87 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.34 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

