Rollway Thrust Ball Bearing - 51100
Part #:51100
Catalog #:51100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 10 mm | Outside Diameter (mm): | 24 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Seal Type: | Unsealed | Static Load Rating (kN): | 14 kN |
| Number of Rows: | 1 | Cage Material: | Steel |
| Misalignment: | No | Rolling Element: | Ball |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 10 kN |
| Radial Clearance: | Normal | Speed (Max) Oil (rpm): | 9,000 rpm |
| Static Load Rating (lb): | 3,147 lb | Platform: | Rollway Thrust Ball Bearings |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Grease (rpm): | 6,300 rpm | Dynamic Load Rating (lb): | 2,248 lb |
| Sealed: | None |
General Specifications
| UPC: | 637410090699 | Weight: | 0.05 LB |
| Packaged Length: | 0.94 IN | Packaged Width: | 0.35 IN |
| Packaged Height: | 0.94 IN | Country of Origin: | China |

