Rollway Thrust Ball Bearing - 51101
Part #:51101
Catalog #:51101
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 12 mm | Outside Diameter (mm): | 26 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Thrust Direction: | Single |
| Dynamic Load Rating (kN): | 10.2 kN | Rolling Element: | Ball |
| Misalignment: | No | Seal Type: | Unsealed |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Cage Material: | Steel | Number of Rows: | 1 |
| Static Load Rating (kN): | 15.2 kN | Speed (Max) Oil (rpm): | 8,500 rpm |
| Speed (Max) Grease (rpm): | 6,000 rpm | Sealed: | None |
| Static Load Rating (lb): | 3,417 lb | Platform: | Rollway Thrust Ball Bearings |
| Dynamic Load Rating (lb): | 2,293 lb | Full Complement/Caged: | Caged |
| Duplexing: | No |
General Specifications
| UPC: | 637410090705 | Weight: | 0.05 LB |
| Packaged Length: | 1.02 IN | Packaged Width: | 0.35 IN |
| Packaged Height: | 1.02 IN | Country of Origin: | China |

