Rollway Thrust Ball Bearing - 51104
Part #:51104
Catalog #:51104
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 20 mm | Outside Diameter (mm): | 35 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Rolling Element: | Ball |
| Static Load Rating (kN): | 24.5 kN | Cage Material: | Steel |
| Misalignment: | No | Dynamic Load Rating (kN): | 14.2 kN |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Speed (Max) Oil (rpm): | 6,700 rpm |
| Sealed: | None | Static Load Rating (lb): | 5,508 lb |
| Full Complement/Caged: | Caged | Platform: | Rollway Thrust Ball Bearings |
| Duplexing: | No | Speed (Max) Grease (rpm): | 4,800 rpm |
| Dynamic Load Rating (lb): | 3,192 lb |
General Specifications
| UPC: | 637410090750 | Weight: | 0.08 LB |
| Packaged Length: | 1.38 IN | Packaged Width: | 0.39 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

