Rollway Thrust Ball Bearing - 51105
Part #:51105
Catalog #:51105
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 25 mm | Outside Diameter (mm): | 42 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Thrust Direction: | Single |
| Dynamic Load Rating (kN): | 15.2 kN | Seal Type: | Unsealed |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Ball | Cage Material: | Steel |
| Bore Type: | Straight | Misalignment: | No |
| Static Load Rating (kN): | 30.2 kN | Dynamic Load Rating (lb): | 3,417 lb |
| Platform: | Rollway Thrust Ball Bearings | Full Complement/Caged: | Caged |
| Sealed: | None | Static Load Rating (lb): | 6,789 lb |
| Speed (Max) Oil (rpm): | 6,000 rpm | Duplexing: | No |
| Speed (Max) Grease (rpm): | 4,300 rpm |
General Specifications
| UPC: | 637410090781 | Weight: | 0.56 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.70 IN | Country of Origin: | China |

