Rollway Thrust Ball Bearing - 51107
Part #:51107
Catalog #:51107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 35 mm | Outside Diameter (mm): | 52 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Static Load Rating (kN): | 41.5 kN |
| Cage Material: | Steel | Misalignment: | No |
| Number of Rows: | 1 | Dynamic Load Rating (kN): | 18.2 kN |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Rolling Element: | Ball | Speed (Max) Grease (rpm): | 3,800 rpm |
| Platform: | Rollway Thrust Ball Bearings | Full Complement/Caged: | Caged |
| Duplexing: | No | Static Load Rating (lb): | 9,330 lb |
| Speed (Max) Oil (rpm): | 5,300 rpm | Sealed: | None |
| Dynamic Load Rating (lb): | 4,092 lb |
General Specifications
| UPC: | 637410090811 | Weight: | 0.17 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.47 IN |
| Packaged Height: | 2.05 IN | Country of Origin: | China |

