Rollway Thrust Ball Bearing - 51108
Part #:51108
Catalog #:51108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 40 mm | Outside Diameter (mm): | 60 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Rolling Element: | Ball | Static Load Rating (kN): | 62.8 kN |
| Dynamic Load Rating (kN): | 26.8 kN | Number of Rows: | 1 |
| Radial Clearance: | Normal | Misalignment: | No |
| Cage Material: | Steel | Static Load Rating (lb): | 14,118 lb |
| Platform: | Rollway Thrust Ball Bearings | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (lb): | 6,025 lb |
| Speed (Max) Oil (rpm): | 4,800 rpm | Sealed: | None |
| Speed (Max) Grease (rpm): | 3,400 rpm |
General Specifications
| UPC: | 637410090835 | Weight: | 0.24 LB |
| Packaged Length: | 2.36 IN | Packaged Width: | 0.51 IN |
| Packaged Height: | 2.36 IN | Country of Origin: | China |

