Rollway Thrust Ball Bearing - 51109
Part #:51109
Catalog #:51109
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 65 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Thrust Direction: | Single |
| Bore Type: | Straight | Static Load Rating (kN): | 66 kN |
| Radial Clearance: | Normal | Dynamic Load Rating (kN): | 27 kN |
| Misalignment: | No | Seal Type: | Unsealed |
| Cage Material: | Steel | Rolling Element: | Ball |
| Number of Rows: | 1 | Duplexing: | No |
| Dynamic Load Rating (lb): | 6,070 lb | Sealed: | None |
| Speed (Max) Grease (rpm): | 3,200 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 4,500 rpm | Platform: | Rollway Thrust Ball Bearings |
| Static Load Rating (lb): | 14,837 lb |
General Specifications
| UPC: | 637410090866 | Weight: | 0.30 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 0.55 IN |
| Packaged Height: | 2.56 IN | Country of Origin: | China |

