Rollway Thrust Ball Bearing - 51111
Part #:51111
Catalog #:51111
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 55 mm | Outside Diameter (mm): | 78 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Thrust Direction: | Single |
| Static Load Rating (kN): | 89.2 kN | Misalignment: | No |
| Dynamic Load Rating (kN): | 33.8 kN | Rolling Element: | Ball |
| Radial Clearance: | Normal | Cage Material: | Steel |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Bore Type: | Straight | Speed (Max) Oil (rpm): | 4,000 rpm |
| Speed (Max) Grease (rpm): | 2,800 rpm | Dynamic Load Rating (lb): | 7,599 lb |
| Static Load Rating (lb): | 20,053 lb | Duplexing: | No |
| Platform: | Rollway Thrust Ball Bearings | Sealed: | None |
| Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410090910 | Weight: | 0.48 LB |
| Packaged Length: | 3.07 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 3.07 IN | Country of Origin: | China |

