Rollway Thrust Ball Bearing - 51113
Part #:51113
Catalog #:51113
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 65 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Seal Type: | Unsealed | Static Load Rating (kN): | 112 kN |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Dynamic Load Rating (kN): | 40.5 kN | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Ball |
| Cage Material: | Steel | Sealed: | None |
| Platform: | Rollway Thrust Ball Bearings | Static Load Rating (lb): | 25,179 lb |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 3,600 rpm |
| Dynamic Load Rating (lb): | 9,105 lb | Duplexing: | No |
| Speed (Max) Grease (rpm): | 2,400 rpm |
General Specifications
| UPC: | 637410090965 | Weight: | 0.69 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

